14.5.6 Synchronous User Channel n Input Selection

Name: SYNCUSER
Offset: 0x22 + n*0x01 [n=0..1]
Reset: 0x00
Property: -

Bit 76543210 
 SYNCUSER[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – SYNCUSER[7:0] Synchronous User Channel Selection

Table 14-4. User Multiplexer Numbers
USERnUser MultiplexerDescription
n=0TCA0Timer/Counter A
n=1USART0USART
ValueName
0x0OFF
0x1SYNCCH0
0x2SYNCCH1