Jump to main content
tinyAVR 8-bit Microcontroller
14.5.3 Asynchronous Channel n Generator
Selection Name: ASYNCCH Offset: 0x02 + n*0x01 [n=0..3] Reset: 0x00 Property: -
Bit 7 6 5 4 3 2 1 0 ASYNCCH[7:0] Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0 0 0
Bits 7:0 – ASYNCCH[7:0] Asynchronous
Channel Generator Selection
ASYNCCH0
Value
Description
0x00
OFF
0x01
CCL_LUT0
0x02
CCL_LUT1
0x03
AC0_OUT
0x04
TCD0_CMPBCLR
0x05
TCD0_CMPASET
0x06
TCD0_CMPBSET
0x07
TCD0_PROGEV
0x08
RTC_OVF
0x09
RTC_CMP
0x0A
PORTA0
0x0B
PORTA1
0x0C
PORTA2
0x0D
PORTA3
0x0E
PORTA4
0x0F
PORTA5
0x10
PORTA6
0x11
PORTA7
0x12
UPDI
0x13
AC1_OUT
0x14
AC2_OUT
Other
Reserved
ASYNCCH1
Value
Description
0x00
OFF
0x01
CCL_LUT0
0x02
CCL_LUT1
0x03
AC0_OUT
0x04
TCD0_CMPBCLR
0x05
TCD0_CMPASET
0x06
TCD0_CMPBSET
0x07
TCD0_PROGEV
0x08
RTC_OVF
0x09
RTC_CMP
0x0A
PORTB0
0x0B
PORTB1
0x0C
PORTB2
0x0D
PORTB3
0x0E
PORTB4
0x0F
PORTB5
0x10
PORTB6
0x11
PORTB7
0x12
AC1_OUT
0x13
AC2_OUT
Other
Reserved
ASYNCCH2
Value
Description
0x00
OFF
0x01
CCL_LUT0
0x02
CCL_LUT1
0x03
AC0_OUT
0x04
TCD0_CMPBCLR
0x05
TCD0_CMPASET
0x06
TCD0_CMPBSET
0x07
TCD0_PROGEV
0x08
RTC_OVF
0x09
RTC_CMP
0x0A
PORTC0
0x0B
PORTC1
0x0C
PORTC2
0x0D
PORTC3
0x0E
PORTC4
0x0F
PORTC5
0x10
AC1_OUT
0x11
AC2_OUT
Other
Reserved
ASYNCCH3
Value
Description
0x00
OFF
0x01
CCL_LUT0
0x02
CCL_LUT1
0x03
AC0_OUT
0x04
TCD0_CMPBCLR
0x05
TCD0_CMPASET
0x06
TCD0_CMPBSET
0x07
TCD0_PROGEV
0x08
RTC_OVF
0x09
RTC_CMP
0x0A
PIT_DIV8192
0x0B
PIT_DIV4096
0x0C
PIT_DIV2048
0x0D
PIT_DIV1024
0x0E
PIT_DIV512
0x0F
PIT_DIV256
0x10
PIT_DIV128
0x11
PIT_DIV64
0x12
AC1_OUT
0x13
AC2_OUT
Other
Reserved
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.