Jump to main content
tinyAVR 8-bit Microcontroller
14.5.4 Synchronous Channel n Generator
Selection Name: SYNCCH Offset: 0x0A + n*0x01 [n=0..1] Reset: 0x00 Property: -
Bit 7 6 5 4 3 2 1 0 SYNCCH[7:0] Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0 0 0
Bits 7:0 – SYNCCH[7:0] Synchronous Channel
Generator Selection
Table 14-2. Synchronous Channel
Generator selection
Value
SYNCCH0
SYNCCH1
0x00
OFF
0x01
TCB0
0x02
TCA0_OVF_LUNF
0x03
TCA0_HUNF
0x04
TCA0_CMP0
0x05
TCA0_CMP1
0x06
TCA0_CMP2
0x07
PORTC_PIN0
-
0x08
PORTC_PIN1
PORTB_PIN0
0x09
PORTC_PIN2
PORTB_PIN1
0x0A
PORTC_PIN3
PORTB_PIN2
0x0B
PORTC_PIN4
PORTB_PIN3
0x0C
PORTC_PIN5
PORTB_PIN4
0x0D
PORTA_PIN0
PORTB_PIN5
0x0E
PORTA_PIN1
PORTB_PIN6
0x0F
PORTA_PIN2
PORTB_PIN7
0x10
PORTA_PIN3
TCB1
0x11
PORTA_PIN4
-
0x12
PORTA_PIN5
-
0x13
PORTA_PIN6
-
0x14
PORTA_PIN7
-
0x15
TCB1
-
Other
-
-
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.