6.8.4.5 System Configuration 0
Name: | SYSCFG0 |
Offset: | 0x05 |
Reset: | - |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CRCBOOTDIS | CRCAPPDIS | RESERVED[1:0] | RSTPINCFG[1:0] | RESERVED | EESAVE | ||||
Access | R | R | R | R | R | R | R | R | |
Reset | 1 | 1 | 1 | 1 | 0 | 1 | 1 | 0 |
Bit 7 – CRCBOOTDIS CRC of Boot Section in Reset Disable
Value | Description |
---|---|
0 | Boot section undergoing a CRC before Reset releases |
1 | No CRC of the boot section before Reset releases |
Bit 6 – CRCAPPDIS CRC of Application Code Section in Reset Disable
Value | Description |
---|---|
0 | Application code section undergoing a CRC before Reset releases |
1 | No CRC of the application code section before Reset releases |
Bits 5:4 – RESERVED[1:0]
Bits 3:2 – RSTPINCFG[1:0] Reset Pin Configuration
Value | Description |
---|---|
0x0 | GPIO |
0x1 | RESET |
0x2 | UPDI |
0x3 |
For 24-pin device: UPDI, with external Reset on alternate location. Reserved for lower pin-counts. |
Bit 1 – RESERVED
Bit 0 – EESAVE EEPROM Save during chip erase
Note: If the device is locked the
EEPROM is always erased by a chip erase, regardless of this bit.
Value | Description |
---|---|
0 | EEPROM erased during chip erase |
1 | EEPROM not erased under chip erase |