6.8.4.8 Boot End

Name: BOOTEND
Offset: 0x08
Reset: -
Property: -

Bit 76543210 
 BOOTEND[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 7:0 – BOOTEND[7:0] Boot Section End

These bits set the end of the boot section in blocks of 256 bytes. A value of 0x00 defines the whole Flash as BOOT section. When both FUSE.APPEND and FUSE.BOOTEND are 0x00, the entire Flash is BOOT section.