6.8.4.4 Timer Counter Type D Configuration

The bit values of this fuse register are written to the corresponding bits in the TCD.FAULTCTRL register of TCD0 at start-up.

The CMPEN and CMP settings of the TCD will only be reloaded from the FUSE values after a Power-On Reset. For all other resets the corresponding TCD settings of the device will remain unchanged.

Name: TCD0CFG
Offset: 0x04
Reset: -
Property: -

Bit 76543210 
 CMPDENCMPCENCMPBENCMPAENCMPDCMPCCMPBCMPA 
Access RRRRRRRR 
Reset 00000000 

Bits 4, 5, 6, 7 – CMPEN Compare x Enable

ValueDescription
0Compare x output on Pin is disabled
1Compare x output on Pin is enabled

Bits 0, 1, 2, 3 – CMP Compare x

This bit selects the default state of Compare x after Reset, or when entering debug if FAULTDET is '1'.
ValueDescription
0Compare x default state is 0
1Compare x default state is 1