20.7.3 Control C - Split Mode
Name: | CTRLC |
Offset: | 0x02 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
HCMP2OV | HCMP1OV | HCMP0OV | LCMP2OV | LCMP1OV | LCMP0OV | ||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 6 – HCMP2OV High-byte Compare 2 Output Value
See LCMP0OV.
Bit 5 – HCMP1OV High-byte Compare 1 Output Value
See LCMP0OV.
Bit 4 – HCMP0OV High-byte Compare 0 Output Value
See LCMP0OV.
Bit 2 – LCMP2OV Low-byte Compare 2 Output Value
See LCMP0OV.
Bit 1 – LCMP1OV Low-byte Compare 1 Output Value
See LCMP0OV.
Bit 0 – LCMP0OV Low-byte Compare 0 Output Value
The LCMPnOV/HCMPn bits allow direct access to the waveform generator's output compare value when the timer/counter is not enabled. This is used to set or clear the WOn output value when the timer/counter is not running.