Bit 6 – LCMP2 Low-byte Compare
Channel 0 Interrupt Enable
See LCMP0.
Bit 5 – LCMP1 Low-byte Compare
Channel 1 Interrupt Enable
See LCMP0.
Bit 4 – LCMP0 Low-byte Compare
Channel 0 Interrupt Enable
Writing LCMPn bit to '1' enables low-byte compare interrupt from channel n.
Bit 1 – HUNF High-byte Underflow
Interrupt Enable
Writing HUNF bit to '1' enables high-byte underflow interrupt.
Bit 0 – LUNF Low-byte Underflow
Interrupt Enable
Writing HUNF bit to '1' enables low-byte underflow interrupt.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.