22.3.2.4.4.4 Input Mode 4: Stop all Outputs, Maintain Frequency

When input mode 4 is used, both input A and input B will give the same functionality.

An input Event will deactivate the outputs as long as the Event is active. TheTCD counter will not be affected by Events in this input mode.

Figure 22-16. Input Mode 4