UUID declaration

C

extern const uint8_t g_gattUuidPrimSvc[ATT_UUID_LENGTH_2];
extern const uint8_t g_gattUuidSecSvc[ATT_UUID_LENGTH_2];
extern const uint8_t g_gattUuidInc[ATT_UUID_LENGTH_2];
extern const uint8_t g_gattUuidChar[ATT_UUID_LENGTH_2];
extern const uint8_t g_descUuidCharExtProp[ATT_UUID_LENGTH_2];
extern const uint8_t g_descUuidUserDesc[ATT_UUID_LENGTH_2];
extern const uint8_t g_descUuidCcc[ATT_UUID_LENGTH_2];
extern const uint8_t g_descUuidScc[ATT_UUID_LENGTH_2];
extern const uint8_t g_descUuidPreFormat[ATT_UUID_LENGTH_2];
extern const uint8_t g_descUuidAggFormat[ATT_UUID_LENGTH_2];
extern const uint8_t g_descUuidValidRange [ATT_UUID_LENGTH_2];
extern const uint8_t g_descUuidExtReportRef[ATT_UUID_LENGTH_2];
extern const uint8_t g_descUuidReportRef[ATT_UUID_LENGTH_2];
extern const uint8_t g_descUuidNumOfDigitals[ATT_UUID_LENGTH_2];
extern const uint8_t g_descUuidValueTriggetSet[ATT_UUID_LENGTH_2];
extern const uint8_t g_descUuidEnvSensingConfig[ATT_UUID_LENGTH_2];
extern const uint8_t g_descUuidEnvSensingMeasure[ATT_UUID_LENGTH_2];
extern const uint8_t g_descUuidEnvSensingTriggerSet[ATT_UUID_LENGTH_2];
extern const uint8_t g_descUuidTimeTriggerSet[ATT_UUID_LENGTH_2];
extern const uint8_t g_descUuidCompleteBredrBlockData[ATT_UUID_LENGTH_2];

Description

The declaration of UUID for service table usage.

Variable Documentation

VariableDescription
g_gattUuidPrimSvcGATT Declaration UUID: Primary Service.
g_gattUuidSecSvcGATT Declaration UUID: Secondary Service.
g_gattUuidIncGATT Declaration UUID: Include.
g_gattUuidCharGATT Declaration UUID: Characteristic Declaration.
g_descUuidCharExtPropGATT Characteristic Descriptor UUID: Characteristic Extended Properties.
g_descUuidUserDescGATT Characteristic Descriptor UUID: Characteristic User Description.
g_descUuidCccGATT Characteristic Descriptor UUID: Client Characteristic Configuration.
g_descUuidSccGATT Characteristic Descriptor UUID: Server Characteristic Configuration.
g_descUuidPreFormatGATT Characteristic Descriptor UUID: Characteristic Presentation Format.
g_descUuidAggFormatGATT Characteristic Descriptor UUID: Characteristic Aggregate Format.
g_descUuidValidRangeGATT Characteristic Descriptor UUID: Valid Range.
g_descUuidExtReportRefGATT Characteristic Descriptor UUID: External Report Reference.
g_descUuidReportRefGATT Characteristic Descriptor UUID: Report Reference.
g_descUuidNumOfDigitalsGATT Characteristic Descriptor UUID: Number of Digitals.
g_descUuidValueTriggetSetGATT Characteristic Descriptor UUID: Value Trigger Setting.
g_descUuidEnvSensingConfigGATT Characteristic Descriptor UUID: Environmental Sensing Configuration.
g_descUuidEnvSensingMeasureGATT Characteristic Descriptor UUID: Environmental Sensing Measurement.
g_descUuidEnvSensingTriggerSetGATT Characteristic Descriptor UUID: Environmental Sensing Trigger Setting.
g_descUuidTimeTriggerSetGATT Characteristic Descriptor UUID: Time Trigger Setting.
g_descUuidCompleteBredrBlockDataGATT Characteristic Descriptor UUID: Complete BR-EDR Transport Block Data.