Characteristic property
C
#define ATT_PROP_BROADCAST 0x01 #define ATT_PROP_READ 0x02 #define ATT_PROP_WRITE_CMD 0x04 #define ATT_PROP_WRITE_REQ 0x08 #define ATT_PROP_NOTIFY 0x10 #define ATT_PROP_INDICATE 0x20 #define ATT_PROP_AUTH_WRITES 0x40 #define ATT_PROP_EXTENDED_PROP 0x80
Description
The definition of properties in Characteristic declaration.
Macro Definition
Macro | Description |
---|---|
ATT_PROP_BROADCAST | If set, permits broadcasts of Characteristic Value using Server Characteristic Configuration Descriptor. |
ATT_PROP_READ | If set, permits reads of the Characteristic Value. |
ATT_PROP_WRITE_CMD | If set, permits writes of Characteristic Value without response. |
ATT_PROP_WRITE_REQ | If set, permits writes of Characteristic Value with response. |
ATT_PROP_NOTIFY | If set, permits notifications of a Characteristic Value without acknowledgement. |
ATT_PROP_INDICATE | If set, permits indications of Characteristic Value with acknowledgement. |
ATT_PROP_AUTH_WRITES | If set, permits signed writes to the Characteristic Value. |
ATT_PROP_EXTENDED_PROP | If set, additional characteristic properties are defined in the Characteristic Extended Properties Descriptor. |