UUID length
C
#define ATT_UUID_LENGTH_2 2 #define ATT_UUID_LENGTH_4 4 #define ATT_UUID_LENGTH_16 0x10
Description
The definition of UUID length.
Macro Definition
Macro | Description |
---|---|
ATT_UUID_LENGTH_2 | 16-bit Bluetooth UUID. |
ATT_UUID_LENGTH_4 | 32-bit Bluetooth UUID. |
ATT_UUID_LENGTH_16 | 128-bit Bluetooth UUID. |