Characteristic extended property

C

#define RELIABLE_WRITE                                      0x0001
#define WRITABLE_AUXILIARIES                                0x0002

Description

The definition of Characteristic Extended Properties bit field.

Macro Definition

MacroDescription
RELIABLE_WRITEIf set, permits reliable writes of Characteristic Value.
WRITABLE_AUXILIARIESIf set, permits writes to the Characteristic Descriptor.