Attribute settings
C
#define SETTING_MANUAL_WRITE_RSP 0x01 #define SETTING_MANUAL_READ_RSP 0x02 #define SETTING_UUID_16 0x04 #define SETTING_VARIABLE_LEN 0x08 #define SETTING_ALLOW_OFFSET 0x10 #define SETTING_CCCD 0x20
Description
The definition of attribute settings.
Macro Definition
Macro | Description |
---|---|
SETTING_MANUAL_WRITE_RSP | Set if service need to know write operations on this attribute. Service also need to send response (if necessary) manually. |
SETTING_MANUAL_READ_RSP | Set if service need to know read operations on this attribute. Service also need to send response manually. |
SETTING_UUID_16 | Set if the UUID is 16 bytes (128 bits) in length. |
SETTING_VARIABLE_LEN | Set if the attribute has a variable length. |
SETTING_ALLOW_OFFSET | Set if writes are allowed with an offset. |
SETTING_CCCD | Set if the attribute is CCCD. |