Valid start attribute handle

C

#define GATTS_APP_ATTRIBUTE_START_HANDLE                    0x0050

Description

The definition of valid attribute handle.

Note

The application registered service should be greater than this definition.

Macro Definition

MacroDescription
GATTS_APP_ATTRIBUTE_START_HANDLEStart attribute handle of application-defined service.