GATT_EvtReceiveHandleValue_T

C

typedef struct GATT_EvtReceiveHandleValue_T
{
    uint16_t    connHandle;
    uint16_t    charHandle;
    uint16_t    receivedLength;
    uint8_t     receivedValue[BLE_ATT_MAX_MTU_LEN-ATT_NOTI_INDI_HEADER_SIZE];
}   GATT_EvtReceiveHandleValue_T;

Field Documentation

FieldDescription
connHandleConnection handle associated with this connection.
charHandleHandle of the characteristic for which the notification or indication was received.
receivedLengthLength of the received notification or indication value.
receivedValueBuffer containing the value received in the notification or indication.