GATTS_HandleValueParams_T
C
typedef struct GATTS_HandleValueParams_T { uint16_t charHandle; uint16_t charLength; uint8_t charValue[BLE_ATT_MAX_MTU_LEN - ATT_HANDLE_VALUE_HEADER_SIZE]; uint8_t sendType; } GATTS_HandleValueParams_T;
Description
Structure for sending a GATT Handle Value Notification or Indication.
Field Documentation
Field | Description |
---|---|
charHandle | Characteristic handle for the notification or indication. |
charLength | Length of the characteristic data to be sent. Maximum is limited by the array size of charValue. |
charValue | Data buffer containing the characteristic value for notification or indication. |
sendType | Type of operation (notification or indication) as defined in ATT opcodes (ATT_HANDLE_VALUE_NTF or ATT_HANDLE_VALUE_IND). |