GATTS_GattServiceOptions_T
C
typedef struct GATTS_GattServiceOptions_T { uint8_t enable; } GATTS_GattServiceOptions_T;
Description
Structure for configuration options for a GATT service.
Field Documentation
Field | Description |
---|---|
enable | Flag to enable or disable the GATT service. Set to 1 to enable, 0 to disable. |