GATTC_ReadByTypeParams_T
C
typedef struct GATTC_ReadByTypeParams_T { uint16_t startHandle; uint16_t endHandle; uint8_t attrTypeLength; uint8_t attrType[ATT_MAX_UUID_SIZE]; } GATTC_ReadByTypeParams_T;
Description
Structure for a GATT Read By Type Request.
Field Documentation
Field | Description |
---|---|
startHandle | Starting handle for the read operation. |
endHandle | Ending handle for the read operation. |
attrTypeLength | Length of the attribute type UUID. Use 2 for 16-bit UUIDs and 16 for 128-bit UUIDs. |
attrType | Attribute type UUID to read, in little-endian format. |