GATTS_SendWriteRespParams_T
C
typedef struct GATTS_SendWriteRespParams_T { uint8_t responseType; uint16_t attrHandle; uint16_t valueOffset; uint16_t writeLength; uint8_t writeValue[BLE_ATT_MAX_MTU_LEN - ATT_WRITE_RESP_HEADER_SIZE]; } GATTS_SendWriteRespParams_T;
Description
Structure for sending a GATT Write Response.
Field Documentation
Field | Description |
---|---|
responseType | Type of write response, see ATT opcodes. Valid values are ATT_WRITE_RSP, ATT_PREPARE_WRITE_RSP, and ATT_EXECUTE_WRITE_RSP. |
attrHandle | Attribute handle for which the write response is sent. Relevant for Prepare Write Response. |
valueOffset | Offset of the data written. Relevant for Prepare Write Response. |
writeLength | Length of the data written. Should match the length in the corresponding Prepare Write Request. |
writeValue | Data written to the attribute. Should match the data in the corresponding Prepare Write Request. |