GATT_EvtError_T

C

typedef struct GATT_EvtError_T
{
    uint16_t    connHandle;
    uint8_t     reqOpcode;
    uint16_t    attrHandle;
    uint8_t     errCode;
}   GATT_EvtError_T;

Field Documentation

FieldDescription
connHandleConnection handle associated with this connection.
reqOpcodeOpcode of the request that resulted in an error response.
attrHandleHandle of the attribute related to the error.
errCodeError code explaining the reason for the error response (see ATT error code).