UUID definitions
C
#define UUID_PRIMARY_SERVICE 0x2800 #define UUID_SECONDARY_SERVICE 0x2801 #define UUID_INCLUDE 0x2802 #define UUID_CHARACTERISTIC 0x2803 #define UUID_DESCRIPTOR_CHAR_EXT_PROP 0x2900 #define UUID_DESCRIPTOR_USER_DESC 0x2901 #define UUID_DESCRIPTOR_CLIENT_CHAR_CONFIG 0x2902 #define UUID_DESCRIPTOR_SERVER_CHAR_CONFIG 0x2903 #define UUID_DESCRIPTOR_CHAR_PRE_FORMAT 0x2904 #define UUID_DESCRIPTOR_CHAR_AGGRE_FROMAT 0x2905 #define UUID_DESCRIPTOR_VALID_RANGE 0x2906 #define UUID_DESCRIPTOR_EXTERNAL_REPORT_REF 0x2907 #define UUID_DESCRIPTOR_REPORT_REF 0x2908 #define UUID_DESCRIPTOR_NUM_OF_DIGITALS 0x2909 #define UUID_DESCRIPTOR_VALUE_TRIGGER_SETTING 0x290A #define UUID_DESCRIPTOR_ENV_SENSING_CONFIG 0x290B #define UUID_DESCRIPTOR_ENV_SENSING_MEASURE 0x290C #define UUID_DESCRIPTOR_ENV_SENSING_TRIGGER_SETTING 0x290D #define UUID_DESCRIPTOR_TIME_TRIGGER_SETTING 0x290E #define UUID_DESCRIPTOR_COMPLETE_BREDR_BLOCK_DATA 0x290F #define UUID_DESCRIPTOR_SIG_DEFINED_RESERVED 0x29FF
Description
Defines the universally unique identifiers (UUIDs) used in GATT (Generic Attribute Profile) for various services, characteristics, and descriptors.
Macro Definition
| Macro | Description |
|---|---|
| UUID_PRIMARY_SERVICE | UUID for Primary Service Declaration. |
| UUID_SECONDARY_SERVICE | UUID for Secondary Service Declaration. |
| UUID_INCLUDE | UUID for Include Declaration. |
| UUID_CHARACTERISTIC | UUID for Characteristic Declaration. |
| UUID_DESCRIPTOR_CHAR_EXT_PROP | UUID for Characteristic Extended Properties Descriptor. |
| UUID_DESCRIPTOR_USER_DESC | UUID for Characteristic User Description Descriptor. |
| UUID_DESCRIPTOR_CLIENT_CHAR_CONFIG | UUID for Client Characteristic Configuration Descriptor. |
| UUID_DESCRIPTOR_SERVER_CHAR_CONFIG | UUID for Server Characteristic Configuration Descriptor. |
| UUID_DESCRIPTOR_CHAR_PRE_FORMAT | UUID for Characteristic Presentation Format Descriptor. |
| UUID_DESCRIPTOR_CHAR_AGGRE_FROMAT | UUID for Characteristic Aggregate Format Descriptor. |
| UUID_DESCRIPTOR_VALID_RANGE | UUID for Valid Range Descriptor. |
| UUID_DESCRIPTOR_EXTERNAL_REPORT_REF | UUID for External Report Reference Descriptor. |
| UUID_DESCRIPTOR_REPORT_REF | UUID for Report Reference Descriptor. |
| UUID_DESCRIPTOR_NUM_OF_DIGITALS | UUID for Number of Digitals Descriptor. |
| UUID_DESCRIPTOR_VALUE_TRIGGER_SETTING | UUID for Value Trigger Setting Descriptor. |
| UUID_DESCRIPTOR_ENV_SENSING_CONFIG | UUID for Environmental Sensing Configuration Descriptor. |
| UUID_DESCRIPTOR_ENV_SENSING_MEASURE | UUID for Environmental Sensing Measurement Descriptor. |
| UUID_DESCRIPTOR_ENV_SENSING_TRIGGER_SETTING | UUID for Environmental Sensing Trigger Setting Descriptor. |
| UUID_DESCRIPTOR_TIME_TRIGGER_SETTING | UUID for Time Trigger Setting Descriptor. |
| UUID_DESCRIPTOR_COMPLETE_BREDR_BLOCK_DATA | UUID for Complete BR-EDR Transport Block Data Descriptor. |
| UUID_DESCRIPTOR_SIG_DEFINED_RESERVED | Reserved range of UUIDs (0x2900-0x29FF) for SIG-defined descriptors. |