Characteristic extended properties
C
#define RELIABLE_WRITE 0x0001 #define WRITABLE_AUXILIARIES 0x0002
Description
Defines the Characteristic Extended Properties bit field.
Macro Definition
| Macro | Description |
|---|---|
| RELIABLE_WRITE | If set, reliable writes to the Characteristic Value are permitted. |
| WRITABLE_AUXILIARIES | If set, writing to the Characteristic Descriptors is permitted. |