GATT Header size
C
#define ATT_HANDLE_VALUE_HEADER_SIZE 3 #define ATT_WRITE_HEADER_SIZE 3 #define ATT_READ_RESP_HEADER_SIZE 1 #define ATT_WRITE_RESP_HEADER_SIZE 5 #define ATT_FIND_INFO_RESP_HEADER_SIZE 2 #define ATT_FIND_BY_TYPE_RESP_HEADER_SIZE 1 #define ATT_READ_BY_TYPE_RESP_HEADER_SIZE 2 #define ATT_READ_BY_GROUP_RESP_HEADER_SIZE 2 #define ATT_PREP_WRITE_RESP_HEADER_SIZE 5 #define ATT_NOTI_INDI_HEADER_SIZE 3
Description
Defines GATT header sizes for various operations.
Macro Definition
| Macro | Description |
|---|---|
| ATT_HANDLE_VALUE_HEADER_SIZE | Header size for ATT Handle Value Notification/Indication. |
| ATT_WRITE_HEADER_SIZE | Header size for ATT Write Request/Command. |
| ATT_READ_RESP_HEADER_SIZE | Header size for ATT Read Response. |
| ATT_WRITE_RESP_HEADER_SIZE | Header size for ATT Prepare Write Response. |
| ATT_FIND_INFO_RESP_HEADER_SIZE | Header size for ATT Find Information Response. |
| ATT_FIND_BY_TYPE_RESP_HEADER_SIZE | Header size for ATT Find By Type Value Response. |
| ATT_READ_BY_TYPE_RESP_HEADER_SIZE | Header size for ATT Read By Type Response. |
| ATT_READ_BY_GROUP_RESP_HEADER_SIZE | Header size for ATT Read By Group Type Response. |
| ATT_PREP_WRITE_RESP_HEADER_SIZE | Header size for ATT Prepare Write Response. |
| ATT_NOTI_INDI_HEADER_SIZE | Header size for ATT Notification/Indication. |