GATT client configuration definitions
C
#define GATTC_CONFIG_NONE 0x0000 #define GATTC_CONFIG_MANUAL_CONFIRMATION 0x0001
Description
Defines GATT Client configuration bits.
Macro Definition
| Macro | Description |
|---|---|
| GATTC_CONFIG_NONE | No configuration for any supported functions. |
| GATTC_CONFIG_MANUAL_CONFIRMATION | Bit 0: Configures ATT stack for manual confirmation of received indications. |