BLE_GAP_EvtScanReqReceived_T
C
typedef struct BLE_GAP_EvtScanReqReceived_T
{
uint8_t advHandle;
BLE_GAP_Addr_T scannerAddr;
}BLE_GAP_EvtScanReqReceived_T;Description
Structure for BLE_GAP_EVT_SCAN_REQ_RECEIVED event.
Field Documentation
| Field | Description |
|---|---|
| advHandle | Handle identifying the advertising set that received the scan request. |
| scannerAddr | Bluetooth address of the device that sent the scan request. See BLE_GAP_Addr_T. |