BLE_GAP_ServiceOption_T
C
typedef struct BLE_GAP_ServiceOption_T
{
BLE_GAP_CharDeviceName_T charDeviceName;
BLE_GAP_CharAppearance_T charAppearance;
BLE_GAP_CharPeriPreferConnParams_T charPeriPreferConnParam;
BLE_GAP_CharEncDataKeyMatl_T charEncDataKeyMatl;
BLE_GAP_CharLeGattSecLvls_T charLeGattSecLvls;
} BLE_GAP_ServiceOption_T;Description
Structure for configuring built-in service options.
Field Documentation
| Field | Description |
|---|---|
| charDeviceName | Configuration for the Device Name characteristic. See BLE_GAP_CharDeviceName_T. |
| charAppearance | Configuration for the Appearance characteristic. See BLE_GAP_CharAppearance_T. |
| charPeriPreferConnParam | Configuration for the Peripheral Preferred Connection Parameters characteristic. See BLE_GAP_CharPeriPreferConnParams_T. |
| charEncDataKeyMatl | Configuration for the Encrypted Data Key Material characteristic. See BLE_GAP_CharEncDataKeyMatl_T. |
| charLeGattSecLvls | Configuration for the LE GATT Security Levels characteristic. See BLE_GAP_CharLeGattSecLvls_T. |