BLE_GAP_SubrateParams_T
C
typedef struct BLE_GAP_SubrateParams_T
{
uint16_t subrateMin;
uint16_t subrateMax;
uint16_t maxLatency;
uint16_t continuationNum;
uint16_t supervisionTimeout;
}BLE_GAP_SubrateParams_T;Description
Structure for configuring subrate parameters.
Field Documentation
| Field | Description |
|---|---|
| subrateMin | Minimum subrate value. See Subrate parameters range for the valid ranges. |
| subrateMax | Maximum subrate value. See Subrate parameters range for the valid ranges. |
| maxLatency | Maximum allowed latency. See Subrate parameters range for the valid ranges. |
| continuationNum | Number of continuation packets. See Subrate parameters range for the valid ranges. |
| supervisionTimeout | Supervision timeout. See Subrate parameters range for the valid ranges. |