BLE_GAP_ResolvingListParams_T
C
typedef struct BLE_GAP_ResolvingListParams_T
{
BLE_GAP_Addr_T peerIdAddr;
uint8_t peerIrk[16];
uint8_t localIrk[16];
uint8_t privacyMode;
} BLE_GAP_ResolvingListParams_T;Description
Structure for configuring resolving list.
Field Documentation
| Field | Description |
|---|---|
| peerIdAddr | Peer identity address. Used to identify the peer device. See BLE_GAP_Addr_T. |
| peerIrk | IRK (Identity Resolving Key) of the peer device. Used for address resolution and privacy. |
| localIrk | IRK of the local device. Used for generating Resolvable Private Addresses (RPAs). |
| privacyMode | Privacy mode. Defines how the device will handle privacy for this peer. See Privacy modes for possible values. |