BLE_GAP_EvtSubrateChange_T
C
typedef struct BLE_GAP_EvtSubrateChange_T
{
uint8_t status;
uint16_t connHandle;
uint16_t subrateFactor;
uint16_t periLatency;
uint16_t continuationNum;
uint16_t supervisionTimeout;
}BLE_GAP_EvtSubrateChange_T;Description
Structure for the BLE_GAP_EVT_SUBRATE_CHANGE event.This event is triggered when a Connection Subrate Update procedure has completed and some parameters of the specified connection have changed.
Field Documentation
| Field | Description |
|---|---|
| status | Status of the subrate change event. See GAP_STATUS for possible values. |
| connHandle | Connection handle for the connection related to this subrate change. |
| subrateFactor | New subrate factor applied to the specified underlying connection interval. |
| periLatency | New Peripheral latency for the connection in number of subrated connection events. |
| continuationNum | Number of underlying connection events to remain active after a packet containing a PDU with a non-zero Length field is sent or received. |
| supervisionTimeout | New supervision timeout for this connection. |