BLE_GAP_CreateSync_T
C
typedef struct BLE_GAP_CreateSync_T
{
uint8_t options;
uint8_t advSid;
BLE_GAP_Addr_T advAddr;
uint16_t skip;
uint16_t syncTimeout;
}BLE_GAP_CreateSync_T;Description
Structure for creating synchronization with periodic advertising.
Field Documentation
| Field | Description |
|---|---|
| options | Options for using the Periodic Advertiser List and enabling/disabling reports, as defined in Options for creating synchronization. |
| advSid | Advertising Set Identifier for identifying the Periodic Advertising, as defined in Advertising Set Identifier (SID) range. |
| advAddr | Address of the advertiser, either public or random (static) identity. See BLE_GAP_Addr_T. |
| skip | Number of periodic advertising packets that can be skipped after a successful receive, ranging from 0x0000 to 0x01F3. Refer to Maximum number of skipped periodic advertising events for maximun value. |
| syncTimeout | Timeout for synchronization with the periodic advertising train, in units of 10 ms. Must be equal to or greater than (2+skip)*(periodic advertising interval). Refer to Synchronization timeout for valid ranges. |