8.2 Electrical Specification
Stresses beyond those listed in this chapter may cause permanent damage to the device. This is a stress rating only, and functional operation of the device at these or any other conditions beyond those indicated in the operational chapters of this specification is not implied. Exposure to absolute maximum rating conditions for extended periods may affect device reliability.
| Parameter | Condition | Rating | Units |
|---|---|---|---|
| Ambient temperature under bias | -40 to +85 | °C | |
| Storage temperature | -65 to +150 | °C | |
| Voltage on Pins with Respect to GND | |||
| On the VDD pin | -0.3 to +5.5 | V | |
| On the VUSB pin | -0.3 to VDD | V | |
| On the VBUS pin | -0.3 to VDD | V | |
| On the RESET pin | -0.3 to +5.5 | V | |
| On all other pins | -0.3 to (VDD + 0.3) | V | |
| Maximum Current | |||
| On the GND pin (1) | 350 | mA | |
| On the VDD (1) pin | 350 | mA | |
| On any standard I/O pin | ±50 | mA | |
Clamp current, IK (VPIN < 0 or VPIN >VDD) | ±20 | mA | |
| Total power dissipation (2) | 800 | mW | |
|
Note:
| |||