8.1 Disclaimer
All typical values are measured at TA = 25°C and VDD = 3.3V unless otherwise specified. All minimum and maximum values are valid across operating temperature and voltage ranges unless otherwise specified.
The given typical values must be considered for design guidance only, and the variation around these values is expected.