15.5.6 Synchronous User Channel n Input Selection
Name: | SYNCUSERn |
Offset: | 0x22 + n*0x01 [n=0..1] |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SYNCUSER[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:0 – SYNCUSER[7:0] Synchronous User Channel Selection
SYNCUSERn | User Multiplexer | Description |
---|---|---|
0 | TCA0 | Timer/Counter A |
1 | USART0 | USART |
Value | Name |
---|---|
0x0 |
OFF |
0x1 |
SYNCCH0 |
0x2 |
SYNCCH1 |
Other |
- |