15.5.4 Synchronous Channel n Generator Selection

Name: SYNCCHn
Offset: 0x0A + n*0x01 [n=0..1]
Reset: 0x00
Property: -

Bit 76543210 
 SYNCCH[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – SYNCCH[7:0] Synchronous Channel Generator Selection

ValueSYNCCH0SYNCCH1
0x00OFF
0x01TCB0
0x02TCA0_OVF_LUNF
0x03TCA0_HUNF
0x04TCA0_CMP0
0x05TCA0_CMP1
0x06TCA0_CMP2
0x07--
0x08-PORTB_PIN0
0x09-PORTB_PIN1
0x0A-PORTB_PIN2
0x0B-PORTB_PIN3
0x0C-PORTB_PIN4
0x0DPORTA_PIN0PORTB_PIN5
0x0EPORTA_PIN1PORTB_PIN6
0x0FPORTA_PIN2PORTB_PIN7
0x10PORTA_PIN3-
0x11PORTA_PIN4-
0x12PORTA_PIN5-
0x13PORTA_PIN6-
0x14PORTA_PIN7-
0x15TCB1-
Other--
Note: Not all pins of a port are available on devices with low pin counts. Check the Pinout Diagram and/or the I/O Multiplexing table for details.