15.5.3 Asynchronous Channel n Generator Selection

Name: ASYNCCHn
Offset: 0x02 + n*0x01 [n=0..3]
Reset: 0x00
Property: -

Bit 76543210 
 ASYNCCH[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – ASYNCCH[7:0] Asynchronous Channel Generator Selection

ValueASYNCCH0ASYNCCH1ASYNCCH2ASYNCCH3
0x00OFFOFFOFFOFF
0x01CCL_LUT0
0x02CCL_LUT1
0x03AC0_OUT
0x04TCD0_CMPBCLR
0x05TCD0_CMPASET
0x06TCD0_CMPBSET
0x07TCD0_PROGEV
0x08RTC_OVF
0x09RTC_CMP
0x0APORTA_PIN0PORTB_PIN0-PIT_DIV8192
0x0BPORTA_PIN1PORTB_PIN1-PIT_DIV4096
0x0CPORTA_PIN2PORTB_PIN2-PIT_DIV2048
0x0DPORTA_PIN3PORTB_PIN3-PIT_DIV1024
0x0EPORTA_PIN4PORTB_PIN4-PIT_DIV512
0x0FPORTA_PIN5PORTB_PIN5-PIT_DIV256
0x10PORTA_PIN6PORTB_PIN6-PIT_DIV128
0x11PORTA_PIN7PORTB_PIN7-PIT_DIV64
0x12UPDI---
Other----
Note: Not all pins of a port are available on devices with low pin counts. Check the Pinout Diagram and/or the I/O Multiplexing table for details.