25.5.5 Event Control
Name: | EVCTRL |
Offset: | 0x04 |
Reset: | 0x00 |
Property: | Enable-protected |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
FILTERA | EVACTA[1:0] | CNTAEI | |||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit 3 – FILTERA Event Filter A
Writing this bit to '1
' enables the input filter on event A.
Bits 2:1 – EVACTA[1:0] Event Action A
Value | Name | Description |
---|---|---|
0 | RESTART | Restart the counter |
1 | BLANK | Mask
waveform output to '0 ' |
Bit 0 – CNTAEI Counter Event A Input Enable
Writing this bit to '1
' enables the input event.