25.5.6 Interrupt Control

Name: INTCTRL
Offset: 0x05
Reset: 0x00
Property: -

Bit 76543210 
      CMP1CMP0OVF 
Access R/WR/WR/W 
Reset 000 

Bit 2 – CMP1 Compare 1 Interrupt Enable

Writing this bit to '1' enables the Compare 1 interrupt.

Bit 1 – CMP0 Compare 0 Interrupt Enable

Writing this bit to '1' enables the Compare 0 interrupt.

Bit 0 – OVF Overflow Interrupt Enable

Writing this bit to '1' enables interrupt on overflow.