8.10.2.6 Code Size
The default value given in this fuse description is the factory-programmed value and may not be mistaken for the Reset value.
| Name: | CODESIZE |
| Offset: | 0x07 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CODESIZE[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | - | - | - | - | 0 | 0 | 0 | 0 | |
Bits 7:0 – CODESIZE[7:0] Code Section Size
This bit field defines the combined size of the Boot Code and Application Code
sections in blocks of 256 bytes.
For more details, refer to the Nonvolatile Memory Controller
section.
Note: The entire
Flash is set as the Boot Code section without using the FUSE.CODESIZE value
if FUSE.BOOTSIZE is
0x00.