8.10.2.8 UPDI Protection

The default value given in this fuse description is the factory-programmed value and may not be mistaken for the Reset value.

Name: PDICFG
Offset: 0x0A
Reset: 0x03
Property: -

Bit 15141312111098 
 KEY[11:4] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 KEY[3:0]  LEVEL[1:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000011 

Bits 15:4 – KEY[11:0] UPDI Protection Activate Key

This bit field contains the 12-bit enable key for UPDI protection. The protection does not take effect unless the device is code protected (LOCK.KEY is set to LOCKED state).

Value Name Description
0xB45 LOCK Protection enabled
Other UNLOCK Protection disabled

Bits 1:0 – LEVEL[1:0] UPDI Protection Level

This bit field is used to set the level of UPDI protection.

Value Name Description
2'b00 - 2'b01 Reserved
2'b10 NVMACCDIS NVM access through UPDI disabled. Chip Erase and USERROW write are also disabled.
2'b11 UNPROT UPDI interface and UPDI pins working as normal