3.1 Overview
As listed in the design requirements, the microcontroller used must be able to monitor the temperature of the metal plate, control power to the Peltier, detect system failures and manage the user interface. Figure 3-1 shows the assembled demo.