3.6 Thermal Management
Temperature control of the system’s heat sink and cold plate is critical. The Peltier generates very low and very high temperatures, both of which must be managed to ensure functionality and safety.
Temperature control of the system’s heat sink and cold plate is critical. The Peltier generates very low and very high temperatures, both of which must be managed to ensure functionality and safety.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.