3.13 PCB Design
This system is built with two PCBs ; the main control board has the current regulator, digital power, fan and logic, while the daughter board only contains the OLED display and rotary encoder with a built-in push button. Given the simplicity of the daughter board, this chapter will focus on the main one.