7.5.3 Hardware Write Protection
The WP pin can be connected to VCC, GND, or left floating. Connecting the WP pin to VCC will write-protect the entire array whether or not the Software Write Protection has been enabled or invoked (see Table 7-3 and Table 7-4). The Software Write Protection register cannot be programmed when the WP pin is connected to VCC. If the WP pin is connected to GND or left floating, the write protection mode is determined by the status of the Software Write-Protect register.
| Command | Pin | Preamble | R/W | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| A2 | A1 | A0 | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 | |
| Set PSWP | A2 | A1 | A0 | 0 | 1 | 1 | 0 | A2 | A1 | A0 | 0 |
| Set RSWP | 0 | 0 | VHV | 0 | 1 | 1 | 0 | 0 | 0 | 1 | 0 |
| Clear RSWP | 0 | VCC | VHV | 0 | 1 | 1 | 0 | 0 | 1 | 1 | 0 |
| WP Connected to GND or Floating | |||||
|---|---|---|---|---|---|
| Command | R/W Bit | Permanent Write‑Protect Register PSWP | Reversible Write‑Protect Register RSWP | Response from Device | Action from Device |
| 1010 | R | X | X | ACK | Read Array. |
| 1010 | W | Programmed | X | ACK | Can write to second half (80h - FFh) only. |
| 1010 | W | X | Programmed | ACK | Can write to second half (80h - FFh) only. |
| 1010 | W | Not Programmed | Not Programmed | ACK | Can write to full array. |
| Read PSWP | R | Programmed | X | NACK | STOP – Indicates Permanent Write‑Protect register is programmed. |
| Read PSWP | R | Not Programmed | X | ACK | Data read out is undefined. Indicates PSWP register is not programmed. |
| Set PSWP | W | Programmed | X | NACK | STOP – Indicates Permanent Write‑Protect register is programmed. |
| Set PSWP | W | Not Programmed | X | ACK | Program Permanent Write‑Protect register (irreversible). |
| Read RSWP | R | X | Programmed | NACK | STOP – Indicates Permanent Write‑Protect register is programmed. |
| Read RSWP | R | X | Not Programmed | ACK | Data read out is undefined. Indicates RSWP register is not programmed. |
| Set RSWP | W | X | Programmed | NACK | STOP – Indicates Reversible Write‑Protect register is programmed. |
| Set RSWP | W | X | Not Programmed | ACK | Program Reversible Write‑Protect register (reversible). |
| Clear RSWP | W | Programmed | X | NACK | STOP – Indicates Permanent Write‑Protect register is programmed. |
| Clear RSWP | W | Not Programmed | X | ACK | Clear (unprogram) Reversible Write‑Protect register (reversible). |
| WP Connected to VCC | |||||
|---|---|---|---|---|---|
| Command | R/W Bit | Permanent Write‑Protect Register PSWP | Reversible Write‑Protect Register RSWP | Response from Device | Action from Device |
1010 | R | X | X | ACK | Read array. |
1010 | W | X | X | ACK | Device is write protected. |
| Read PSWP | R | Programmed | X | NACK | STOP – Indicates Permanent Write‑Protect register is programmed. |
| Read PSWP | R | Not Programmed | X | ACK | Data read out is undefined. Indicates PSWP register is not programmed. |
| Set PSWP | W | Programmed | X | NACK | STOP – Indicates Permanent Write‑Protect register is programmed. |
| Set PSWP | W | Not Programmed | X | ACK | Cannot program write‑protect registers. |
| Read RSWP | R | X | Programmed | NACK | STOP – Indicates Reversible Write‑Protect register is programmed. |
| Read RSWP | R | X | Not Programmed | ACK | Data read out is undefined. Indicates RSWP register is not programmed. |
| Set RSWP | W | X | Programmed | NACK | STOP – Indicates Reversible Write‑Protect register is programmed. |
| Set RSWP | W | X | Not Programmed | ACK | Cannot program write‑protect registers. |
| Clear RSWP | W | Programmed | X | NACK | STOP – Indicates Permanent Write‑Protect register is programmed. |
| Clear RSWP | W | Not Programmed | X | ACK | Cannot write to Write‑Protect registers. |