6.2.7 config sniffer_log
It configures the sniffer
capabilities.
MCHP-PRIME-BASE(prime)# config sniffer_log
disabled PRIME Sniffer Log disabled
enabled PRIME Sniffer Log enabled
logfile PRIME Sniffer Log logfile
tcp PRIME Sniffer Log TCPThe
sniffer log can be saved in a file or be redirected to a TCP Port.- Logfile: created with the ATPL format, and can be opened with the PLC Sniffer application (File\Import ATPL Log…)
- TCP Port redirection: redirects Sniffer USI frames to be decoded in real time with the PLC Sniffer application in a remote computer