6.9.1 network add

This command adds an administrative Service Node EUI48 to the PRIME Network. It allows the Service Node in the Base Node to be registered. When security is disabled in the Network, all the Service Nodes are registered by default.
network add MAC key
       none      No security
       default   Security Key default DUK
       DUK       Security Key DUK value
  • none – No security
  • default – Security Key by default formed as EUI48+EUI48+FFFFFFFF (16 Bytes)
  • DUK – Security Key DUK value