6.1.3 show config

It shows the global configuration of the PRIME Base Node:

MCHP-PRIME-BASE(prime)# show  config
PRIME Main Configuration
 * EUI48         : 016020110014
 * Mode          : BASE
 * Sec Profile   : 0
 * Band Plan     : 255
 * Channel       : 1
PRIME Connection Configuration
 * Modemport     : TCP/IP
 * Remote IP     : 192.168.1.2
 * Remote Port   : 8214
PRIME Sniffer Log Configuration
 * Enabled       : Yes
 * Logfile       : Yes
 * TCP Server    : Yes
 * TCP Port      : 4444
PRIME DLMSoTCP
 * Enabled       : Yes
 * TCP Port      : 4059