Jump to main content
MPLAB® Harmony 3 Peripheral Library Application Examples for SAMA5D2 Family
Search
1
Harmony 3 Peripheral Library Application Examples for SAMA5D2 Family
1.1
ADC Automatic Window Comparison
1.2
ADC Polling
1.3
ADC User Sequence
1.4
Cache Maintenance
1.5
Clock Configuration
1.6
FLEXCOM ISO7816 SmartCard
1.7
FLEXCOM LIN
1.8
FLEXCOM RS485
1.9
FLEXCOM SPI EEPROM Read Write
1.10
FLEXCOM SPI Host Read Write Test Application
1.11
FLEXCOM SPI Client Read Write
1.12
FLEXCOM TWI (I
2
C) EEPROM
1.13
FLEXCOM USART Blocking
1.14
FLEXCOM USART Flow Control
1.15
FLEXCOM USART Interrupt
1.16
FLEXCOM USART Ring Buffer
1.17
Low Power Modes
1.18
MCAN FD Interrupt
1.19
MCAN FD Blocking
1.20
MCAN Interrupt
1.21
PIO Interrupt
1.22
PIO Polling
1.23
PIT Period Change
1.24
PIT Periodic Interrupt
1.25
PIT Polling
1.26
PIT Start Stop
1.27
PWM Synchronous Channels
1.28
QSPI Flash Read Write
1.29
RSTC Interrupt
1.30
RSTC Reset Cause
1.31
RTC Alarm Interrupt
1.32
SPI Ping Pong with DMA
1.33
SPI Blocking
1.34
SPI Interrupt
1.35
SPI Host Read Write Test Application
1.36
SPI Client Read Write
1.37
SPI Self Loopback DMA
1.38
TC Capture Mode
1.39
TC Compare Mode
1.40
TC Timer Mode
1.41
TRNG Random Number
1.42
TWIHS EEPROM Emulation
1.43
TWIHS EEPROM Read Write
1.44
TWIHS HOST Write Read
1.45
UART Echo Blocking
1.46
UART Echo Interrupt
1.47
USART Ring Buffer
1.48
WDT Timeout
1.49
XDMAC Memory Transfer
2
Building AT91Bootstrap Project Using MPLAB X
3
Using AT91Boostrap Loader with Harmony 3 MPU Applications
Microchip Information
Trademarks
Legal Notice
Microchip Devices Code Protection Feature
Rev: D