32-bit Rich Instruction Set for
Optimized Speed and Program Code Size:
16-bit dsPIC33 core
compatible
Non-paged linear
data/Flash 24-bit addressing space
16-bit/32-bit
instructions for optimized code size and performance
32-Bit Wide Data Paths
Single and Double Precision
Floating-Point Unit (FPU) Coprocessor
2-Kbyte Instruction Cache
Sixteen 32-Bit Working
Registers
Dual 72-Bit Accumulators
Supporting 32-Bit and 16-Bit Fixed-Point DSP Operations
Eight Level Deep Working Register
Sets
Eight Level Deep Accumulator
Register Sets
Eight Level Deep Floating-Point
Register Sets
DS70005551C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.