TDM4/8/16/32 capable using Framed SPI mode with DMA peripheral
Audio DSP for voice and acoustic processing
Two I2C Modules w/
Address Masking and IPMI Support
One I3C Module w/
Primary and Secondary Controller modes, and I3C/I2C Target
Capability
Four Protocol UARTs with
8-Character RX/TX FIFOs and Automated Handling Support for:
LIN 2.2
DMX
Smart card (ISO
7816)
IrDA®
Two SENT Modules
Three Dedicated 32-Bit Timer/Counter
Modules
Output Capture/Compare/PWM/Timer
Modules:
One MCCP
Four SCCPs
Flexible configuration as
PWM, input capture, output compare or timers
Two 16-bit timers or one
32-bit timer in each module
8-Channel Hardware Direct Memory Access (DMA) module
One Quadrature Encoder Interface
(QEI) Module:
Four inputs: Phase A, Phase
B, Home, Index
Serial Encoder Interface BiSS with up
to Four Client Encoders Support
Four Configurable Logic Cells (CLC)
with Internal Connections to Select Peripherals and PPS
Peripheral Trigger Generator
(PTG):
16 possible trigger sources
to other peripheral modules
CPU independent state
machine-based instruction sequencer
One CAN FD Module
Integrated Touch Controller (ITC)
Module
Advanced Capacitive Sensing,
Touch Buttons, Sliders and Wheels
Up to 24 Self-Capacitance and
up to 72 Mutual-Capacitance Channels
One Resolver-to-Digital Converter
(RDC) Module
DS70005551C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.